select
Built-in Actuator DB5

Built-in Actuator DB5

The DB5 is a built-in actuator in the DESKLINE product range. The DB5 is specially designed for easy integration in the customer‘s guidance, to achieve the optimum freedom of design for desk applications.

The DB5 (DESKLINE® Built-in) is designed with a slim metal motor housing to achieve a very low installation dimension and to make it possible to fix the motor housing directly to the frame.

The DB5 can either be a part of a single, 2, 3 or 4 parallel system. The parallel drive is ensured by means of special software in the CBD4 that also compensates for an uneven load on the desk. The control box is designed with a soft start/stop function.

  • Max. Thrust: 800 N 
  • Max. Speed : 38 mm/s

Built-in actuator db5

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DB5/DB6 system user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.