select
Built-in Actuator DB4

Built-in Actuator DB4

The DESKLINE built-in DB4 is a built-in actuator developed for various desk applications.

The DB4 is specially designed for easy integration in the customer’s guidance to achieve the optimum freedom of design for desk applications due to the inline construction.

The actuator is characterized by being very compact and having a very long stroke length in relation to its installation dimension.

The DB4 is made for 3-part telescopic guidances. The DB4 can run as a single, 2, 3 or 4 parallel system.

The parallel drive is constructed to compensate for an uneven load on the desk by means of the control boxes CBD4, CBD5 or CBD6.

  • Max. Thrust: 1,000 N
  • Max. Speed: 43 mm/s

Built-in actuator db4 

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DESKPOWERTM DB4/DL4 systems
user manual

This User Manual will tell you how to install, use, and maintain your LINAK DESKLINE® products.

 

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.