select
 
Lifting column DL6

Lifting column DL6

The DL6 DESKLIFT is a compact 3-part lifting column, which is a perfect choice for a wide range of different desk applications ranging from industry to office desks. The 3-part construction ensures a short installation dimension combined with a long stroke length making the DL6 an optimum choice no matter the height of the person using the desk. The middle profile of the DL6 moves synchronously, so the legs are always in the same height optimising the desk design.

The DL6 has a compact motor housing, which is almost invisible in the tabletop construction and the column is very sturdy so in many applications a crossbar is not necessary. The DL6 has the same outer dimensions and mounting holes as the 2-part DL5 column, which makes them compatible and they can be used in the same tabletop and table foot construction. The DL6 is available in several standard colours and lengths to fit into a wide range of desk designs.

Optional PIEZO™ (collision protection) can be chosen. PIEZO minimises the risk for damages on a desk caused by squeezing or blocking of an obstacle.

The DL6 system is controlled by the DESKLINE® CBD4, CBD5 or CBD6 control box. No matter, which box is preferred they all ensure optimal parallel drive and a pleasant low noise level. The DL6 can be used as a single column or in 2, 3 or 4 parallel system.
  • Max. thrust: 1,200 N
  • Max. speed: 38 mm/s

lifitng column dl6  

View the data sheet as an online magazine or download the PDF.

DL5/DL6 system user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

focus on kitchens 

Take your kitchen to the next level.
Only imagination set s limits to how electric movement can improve tomorrow’s kitchen.

 

focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of the staff to pick a position that is right for them, anytime of the day, whatever the task.

 

Assembly Tables

LINAK electric actuator systems for assembly tables are very powerful and yet they use less power than other adjustable solutions.

 

Packing tables 

LINAK electric actuator systems for packing tables and equipment ensure quick and easy adjustment in case of frequent changes in package size and multiple shifts.

 

mail sorting tables 

LINAK electric actuator systems for mail sorting tables are designed to handle heavy loads and rough treatment.

 

ESD workbenches 

LINAK electric actuator systems for ESD workbenches are designed for full ESD protection.

 

control room workstations

LINAK electric actuator systems for control room workstations offer quick and easy adjustment and reliability at shifts and ensure correct working position to the individual employee.

 

trading desks

LINAK electric actuator systems for trading desks ensure quick and easy adjustment. The desks can be customised so that they fit exactly to the individual user.

 

medical workstations

LINAK electric actuator systems for Medical workstations (PACS) ensure quick and easy adjustment. Thus, make the desks fit exactly to the individual user and ensure correct working positions.

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
What is PIEZO™
PIEZO is a unique hardware based system that will register…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.