select
 
Lifting Column DL8

Lifting Column DL8

The DL8 is a 2-part column with round profiles. The DL8 is based on the knowledge of the DL9 3-parted round column, and inside it is based on the DB5. The upside down construction gives a very compact and clean design, which also
appears from the fact that the system is without a crossbar. The DL8 is a cost effective alternative to the DL9, which makes it possible to keep the same visual design and use same mounting.

The DL8 is compatible with the standard CBD4 and CBD5 control box ranges ensuring a very low and pleasant noise level and a wide range of options.

  • Max. thrust: 800 N
  • Max. speed: 38 mm/s

lifting column dl8 

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

Columns with round profiles system 
user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

 

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.