select
 
Lifting Column DL2

Lifting Column DL2

The DESKLINE® DL2 column is designed for a wide range of workstation applications and it is the ideal choice for duties such as height adjustment of computer workstations, work benches, assembly desks or even kitchens. The DL2 column can lift high loads and has a very robust design and it is compatible with the complete range of DESKLINE® control boxes and controls.

CBD4/CBD5/CBD6 system:
The DL2 column in combination with the control box type CBD4/CBD5/CBD6, using hall sensor and mini-fit motor cables. The CBD4 system can run up to 4 DL2 in parallel, CBD5/6 can run up to 2 DL2 in parallel. Optional the CBD5 control box can be built into the DL2 column.
  • Max. thrust: 2,500 N
  • Max. speed: 43 mm/s

lifting column dl2

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DL2 system USER MANUALS

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 
 
 

DL2 and CBD4/CBD5/CBD6 systems
user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

 

focus on kitchens 

Take your kitchen to the next level.
Only imagination set s limits to how electric movement can improve tomorrow’s kitchen.

 

focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of the staff to pick a position that is right for them, anytime of the day, whatever the task.

 

focus on industrial automation 

In this brochure we present various possibilities for placement of actuator systems that can boost productivity in Industrial automation.

 

focus on marine 

Regardless of your boat type, LINAK can help you with all kinds of movements you desire through offering of actuators, columns and controls. 

 

 Focus on platforms and lifts 

Ergonomics are the key issue at LINAK. With the slogan “we improve your life” we try to create better conditions for the employees in their daily work.

 

Assembly Tables

LINAK electric actuator systems for assembly tables are very powerful and yet they use less power than other adjustable solutions.

 

Packing tables 

LINAK electric actuator systems for packing tables and equipment ensure quick and easy adjustment in case of frequent changes in package size and multiple shifts.

 

mail sorting tables 

LINAK electric actuator systems for mail sorting tables are designed to handle heavy loads and rough treatment.

 

ESD workbenches

LINAK electric actuator systems for ESD workbenches are designed for full ESD protection.

 

control room workstations

LINAK electric actuator systems for control room workstations offer quick and easy adjustment and reliability at shifts and ensure correct working position to the individual employee.

 

medical workstations

LINAK electric actuator systems for Medical workstations (PACS) ensure quick and easy adjustment. Thus, make the desks fit exactly to the individual user and ensure correct working positions.

Related products

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
DESKLINE Applications
See examples of DESKLINE applications.
TECHLINE Applications
See examples of TECHLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.