select
 
Lifting Column DL14

Lifting Column DL14

The DL14 column set new standards for inline columns. The compact, round column is developed to fulfill the market requirements for a low built-in dimension and at the same time a long stroke length.

Furthermore the column is designed for desks without crossbar ensuring more leg space and more design possibilities. The DL14 is an elegant solution to keep the same design in a product programme with several desk types.

The column comes standard with black, silver grey or white profiles or simply in a customised colour (optional).

The DL14 now features PIEZO™ an integrated sensor minimising the risk for damages on a desk caused by squeezing or blocking of obstacles in up or down direction.

  • Max. thrust: 700 N
  • Max. speed: 38 mm/s

lifting column dl14  

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DL14/DB14 system user manual 

This User Manual will tell you how to install, use, and maintain your LINAK DESKLINE® products.

 

DL14 PIEZO™

DL14 now features PIEZO, a unique hardware based system, which can register if the desk drives up or down into an obstacle. 

 

made to move

The sit-stand workplace: your perfect match for improved work

 

Related products

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
What is PIEZO™
PIEZO is a unique hardware based system that will register…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.