The DESKLIFT DL10 is a 2-parted column with round profiles. The column is a perfect choice for a wide range of different
desk applications.
The column is very compact and clean in design, which also appears from the fact that the system is without a crossbar.
The DL10 is a cost-effective alternative to the
DL11, and it has the same dimensions meaning the DL10 and the DL11 can be used in the same tabletop and table foot construction.
The DL10 is compatible with the standard
DESKLINE® control box range ensuring a very low and pleasant noise level and a wide range of options.
- Max. thrust: 800 N
- Max. speed: 38 mm/s
2D drawing
3D models are available in the below formats: