select
 
Control Box
CBJ-Care

Control Box CBJ-Care

The CBJ-Care 2nd generation is a high end JUMBO control box with up to three channels for patient lifters. Amongst other benefits the control box has:
  • Efficient and user friendly max. weight adjustment (according to EN10535)

  • Data collection in the control box (work counter & intelligent cycle counter)

  • Easy readout of data on laptop with the Service Data Tool for JUMBO Care 2nd generation

  • Service indicator, informing that it is time for a service visit

  • Possibility to reprogramme service interval

The control box CBJ-Care is part of the JUMBO system. JUMBO is a modular system combining an actuator, control box (CBJ-Care), battery (BAJ1/BAJ2), charger (CHJ2)/internal charger and a handset in a flexible solution, specially developed for patient lifts.

The complete system contains a series of features which meet the patient’s need for a safe and comfortable lift. CBJ-Care is available in 3 versions, one with diodes, one with a display and a third without display and diodes.

It is possible to have control buttons on the front cover to have an easy control option if the hand control is missing. Furthermore it is possible to have 3 channels via a T-cable in channel 1. The 3rd channel for tilt function adds value to the patient and the caregiver.
  • Voltage output: 24 V DC

  • Duty cycle: 10%

control box cbj-care 

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

3D models are available in the formats STEP, IGES, ProE and SAT on the CBJ1 and CBJ2 product page.

Service readout and Service Data Tool with
JUMBO Care 2nd generation user manual

See how the Service Data Tool for JUMBO Care 2nd generation enables easy read-out of lifetime actuator information, service data and battery state on a laptop.

 

Service readout and Service Data Tool
with JUMBO Care user manual

In this manual you can read about how to use and get the full benefit of the service function in your JUMBO Care.

 

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

CBJ-care - safe patient handling

 CBJ-Care gives you a lift
     ... in service
     ... in production
     ... in usage

 

What is a Control Box
The control box is the heart and brain of an actuator solution…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.