select
 
Control Box CBD5

Control Box CBD5


The CBD5 is a DESKLINE® control box that is a perfect choice for any kind of desk application. The CBD5 has the same width as the housing of the majority of DESKLINE columns. This feature makes it possible to design a top frame where both legs and control box fit within the frame. 

Furthermore, the CBD5 is equipped with cable grooves in the bottom making it easy to lead and hide motor cables from one side of the desk to the other. All connection ports are placed on the 2 short sides of the box ensuring easy access to the ports when mounted in the top frame of the desk.

Besides the design the CBD5 has the same features and options as the CBD4 control box, like auto detection of leg type and number of legs connected and ensures that the DESKLINE application has a very low and pleasant noise level. Optimised parallel drive for 2 legs or a smooth drive as a single leg control box are other hallmarks of the CBD5.

The control box has an extreme low power consumption of only 0.1 W in
standby mode.
  • Voltage in: 220-240/120/100 V AC
  • Duty cycle: 10%

control box cbd5  

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DL15/DL16 system user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

DL14 system user manual 

This User Manual will tell you how to install, use, and maintain your LINAK DESKLINE® products.

 

DL7 system user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

DL5/DL6 system user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

DL2 and CBD4/CBD5/CBD6 systems
user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 
 
 

DESKPOWERTMDB4/DL4 systems
user manual

This User Manual will tell you how to install, use, and maintain your LINAK DESKLINE® products.

 

DB5/DB6 system user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

Columns with round profiles system 
user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

 

cbd zero™ take responsibility for the future

Learn more about why it is necessary to have standby power and how big impact standby power has on the global CO2 emission.

  

 

cbd zero™ Make a difference
- stand by the climate

Learn more about LINAKs ZERO technology, which will be standard for all DESKLINE control boxes

 

Related products

What is a Control Box
The control box is the heart and brain of an actuator solution…
What is ZERO™
In order to be able to move immediately at the push of a button…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.