The CARELINE® Basic CB9 has been developed for use together with LA31 and LA34 in the care & rehab industry.
CB9 and LA31 can be fully integrated thus saving mounting and wiring or they can be installed separately.
Exchangeable mains cables, Electronic Overload Protection (EOP), earth connection (Class 1) and mains fuse makes CB9 a good choice for simple hospital beds, nursing home beds and homecare Beds.
The CARELINE Basic CB9 series is only available as an analogue (Ax) type.
- Voltage in: 230/120/100 V AC
- Duty cycle: 10%
2D drawing
3D models are available in the below formats: