The CB9 CARELINE® has been developed for use together with LA31/LA31R, LA34/LA34R1 in the Health Care industry.
Control Box CB9 CARELINE and the linear actuator LA31 can be fully integrated which saves mounting and wiring or be installed separately.
Exchangeable mains cables, Electronic Overload Protection (EOP), EAS, earth connection (Class 1) and exchangeable mains fuse makes CB9 CARELINE a good choice for the simple hospital beds, nursing home beds and homecare beds.
The CB9 CARELINE is available as either analogue (Ax) or μ-processor based (Px) types. With LINAK software packages the Px types are aimed at applications such as workstations, work tables and desks, where parallel drive and/or memory functions are required.
- Voltage in: 230/120/100 V AC
- Duty cycle: 10%
2D drawing
3D models are available in the below formats: