The CB8-A is a battery powered control box operating up to 3 actuators individually. One of these channels can be used either as an external emergency stop device or for battery charging.
Simple design and high quality construction make the CB8-A an ideal control box choice for mainsfree operation of beds, chairs, tables and many other mobile applications.
- Duty cycle: Max 10% or 2 min. in use followed by 18 min. not in use
2D drawings:
3D models are available in the below formats:
No 3D models available.
Please contact your local LINAK representative for more information.