The control box CB14 with microprocessor is developed for systems with a need to run up to five actuators or two actuators / lifting columns in parallel and / or with memory function.
CB14 has features such as battery back-up, wet alarm, IPx6 makes the control box suitable for a variety of applications.
- Voltage in: 230/120/100 V AC
- Duty cycle: 10%
2D drawing
3D models are available in the below formats: