select
Safety Limit Switch (SLS)

Safety Limit Switch (SLS)

LINAK has designed a switch that can be mounted in connection with the 24V DC actuators: LA12, LA22, LA28, LA31, LA32, LA34LA44 or BL1 and a control box on e.g. a bed frame. The SLS can be a safety feature, that cuts of the current to the actuator.

The SLS is available with 1 or 2 switches (activated at the same time). It can be placed to prevent an unintentional positioning of the various frame segments in relation to each other or simply as an external limit switch to protect the frame against the full thrust of the actuator in end position. The actuator stops immediately when the button is pressed.

It is necessary to specify whether the actuator is moving out or in when the switch is activated and stops the actuator. Furthermore the SLS can be used as an external signal unit that e.g. gives a signal to a control box. This signal can limit or interrupt the functions on e.g. a bed.

safety limit switch (sls)  

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

No 3D models available.
Please contact your local LINAK representative for more information.

    DL2 system USER MANUALS

    This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

     
     
     

    DL1 system user manual

    This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

     

    MEDLINE & CARELINE Applications
    See examples of MEDLINE & CARELINE applications.
    Contact LINAK
    Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.