select
Modular Junction Box
MJB Under Bed Light (INT)

Modular Junction Box MJB Under Bed Light (INT)

The MJB Modular Junction Box is designed for use together with OpenBus™ control boxes (CB6S, CB16 and CB20). The MJB makes it possible to connect multiple handsets, attendant controls or it is also possible to use the MJB as a control unit for 3rd party products such as Out of Bed Detection, USB charger, Under Bed Light etc.

MJB with UBL (int.): 
The MJB is an MJB with 3 different options, Under Bed Light (UBL), switch input S1 which can be used for an external switch and switch input S2 to be used for Out of Bed Detection (OOBD).

UBL: The MJB with Under Bed light (UBL) is a simple solution to prevent falling accidents and make the patients feel safe. The UBL makes it easy for the patient to find their way back to the bed at night without disturbing the other patients.
The MJB has an LED integrated in the MJB housing which makes it easy to use.

External Switch (S1):
It is possible for the customer to connect a switch directly to the MJB. This could be used with a customised switch or control.

OOBD (S2):
The Out of Bed Detection option is used when an alarm is needed when the patient leaves the bed. The OOBD is used in combination with a 3rd party product.

modular junction box MJB under bed light (int)  

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

MJB UNDER BED LIGHT (INT.) AND OUT OF BED DETECTION USER MANUAL

This User Manual will tell you how to install, use and maintain your LINAK electronics.

 

openbus brings intelligence into your application

Get an introduction to the great opportunities that the OpenBus concept can offer if you are ready to take a big step into the future!

 

openbus; imagine...

Big visions are back in Health Service. Made possible by the intelligent OpenBus technology from LINAK.

 

openbus accessories

The new OpenBus accessories for beds - a technology that raises
hospital standards.

 

openbus accessories overview

The new OpenBus accessories overview- a technology that raises
hospital and healthcare standards.

What is OpenBus™
OpenBus™ is an open digital communication platform…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.