The COBO20 is specially developed for use together with the
JUMBO battery pack and CU20.
The COBO20 makes increased battery power available (compared to BA20). It is designed to be used with CU20 together with
BAJ1 or BAJ2 (12V, 2.9AH). It is also possible to use other battery types.
Typical uses of a COBO20 system are trolleys or other mobile applications with 2 actuators in parallel, or more actuators (up to 6 in total). In short, the COBO20 CU20 system is suitable if you need:
• Large battery power (mobile applications)
• Two actuators (parallel) or more actuators (up to 6 in total).
2D drawing
3D models are available in the below formats:
No 3D models available.
Please contact your local LINAK representative for more information.