select
 

One product. Many features.

The TWINDRIVE TD4 comes with a broad range of features such as Bluetooth communication, Under Bed Light, ZERO standby power and the innovative mechanical emergency lowering.

Product News:  22 September 2016

 

Get “So Much More” with TWINDRIVE® TD4

The engineers at LINAK paid great attention to comfort when designing the TD4.

Many furnishing features that you would only expect from a luxury-class product are a standard factory feature with the TD4 – true to our motto “So Much More”:
  • Torque, back 280 Nm
  • Torque, leg 200 Nm
  • Speed: 3.5 mm/sec.
  • Pleasant sound level
  • Mains cable strain relief
  • Memory
  • Soft start-stop
  • External power supply via SMPS 001/002/006
  • Optional 9V batteries for emergency lowering

Read more about the TWINDRIVE TD4.

   Visit the TD4 webpage

Watch the TD4 video Watch the TD4 video Watch the video Watch the video

 

For further information, please contact your local LINAK subsidiary or distributor.


We provide innovative actuation solutions that improve people’s quality of life and working environment.

We will be the global leader in innovative electric actuator systems within our core segments.

Updated: 23 September 2016 11:04