select
 

New Solution - Design 3-leg Office Desks With Kick & Click™

Giving you freedom to design is essential for LINAK. We now further stress this by launching a “3rd leg kit” for Kick & Click enabling the design of office desks with three legs.

Product News:  24 May 2016
Remember Kick & Click – the innovative system to assemble office desks. Kick & Click was launched less than a year ago, and ever since, we have experienced an increasing interest and demand in the product.

Therefore, we are also proud to introduce the latest development of the product: namely a solution to design office desks with three legs with Kick & Click.

The solution is called: Kick & Click 3rd leg kit. This means that you now can make the desk assembly of 3-leg office desks fast, easy and intuitively with Kick & Click.

As the name indicates, it is a kit and therefore it cannot be used as a stand-alone product. The solution is to have one full Kick & Click Adjustable set and e.g. combine it with a 3rd leg kit.
  Kick & Click 3rd leg kit

The 3rd leg kit consists of a Kick & Click base, a cantilever and telescopic rails.
The rails can be adjusted between 1100 mm and 1700 mm allowing different desks sizes.

Design of 3-leg office desk

A well of options

Whether you want to design two or three leg desks, T- or C-Desks, large or small desks – there are literally countless ways to do so with Kick & Click. With the increasing number of different columns in the DESKLIFT (DL) portfolio, the possibilities are multiple, leaving the designers and manufacturers with absolute freedom to design. Because, great products enable great design!

 

For further information, please contact your local LINAK subsidiary or distributor.


We provide innovative actuation solutions that improve people’s quality of life and working environment.

We will be the global leader in innovative electric actuator systems within our core segments.

Updated: 24 May 2016 10:03