New linear actuator LA23 - high lifting power in a small package
The new LA23 actuator is a small and compact quality product with high strength. Due to the small dimensions, it can easily be built-in.
Product News: 02 July 2010
|
LINAK is proud to present our new LA23 actuator. We have 3 questions for you:
Would you like high lifting power in a small package?
The powerful actuator can give your application a lift. It is available in a 1200N version, a 1500N version and a 2500N version. To make the actuator even stronger we have an optional metal back fixture ensuring metal all the way through the actuator.
Is your space for actuators limited?
The LA23 is small and can easily be implemented in many different applications due to the small dimensions. The width is only 43mm and the housing is 123mm.
Would you also like to optimise your cable logistics?
The LA23 has exchangeable cables. This means that cables can easily be replaced – there is no need to replace the whole actuator. You can also have different cable lengths and easily switch between them.
Another advantage of the LA23 is the low weight, which is important especially for mobile applications. The actuator has a low ampere usage meaning that you do not have to charge often when using it with battery.
Please contact your local LINAK representative to gain more knowledge about the LA23 actuator and the opportunities and advantages within your application.
Further information:
|
|
LA23 is available in black and grey
LA23 has small dimensions
|
For further information, please contact your local LINAK subsidiary or distributor.
We provide innovative actuation solutions that improve people’s quality of life and working environment.
We will be the global leader in innovative electric actuator systems within our core segments.
Updated: 01 July 2010 15:19