Systems for Treatment Chairs

systems for treatment


Different types of systems for different types of needs! Whether you like a basic system for your treatment chair, or an advanced customised solution we have the right system for you. Adding movement and accessories to the chair not only provide comfort for the patient, it can also help optimise working routines for healthcare personnel. A typical treatment chair system is built up around 3-6 main products. One or more lifting actuators or columns performing a movement up and down and ensuring ergonomically correct working conditions for the healthcare personnel and comfort for the patient. A back lift actuator ensuring a comfortable rest position for the patient. Actuators to control legs and tilt functions. A control box controlling the movement and a hand control to activate the required motion. The specification of each of these products truly depends on your individual need and design ideas.

For inspiration, a typical treatment chair would be built up around one of each category products. No matter what solution you choose you will get a top class system that improves the quality of life for the user by improving ergonomics and providing a reliable, smooth and quiet movement of the chair.

Choose LINAK for…

When choosing a MEDLINE® & CARELINE® system there are many possible ways of combining an optimal system solution. LINAK provides flexibility and freedom of choice between many different options. Our OpenBus systems add the possibility to make flexible solutions according to your needs. Furthermore, value-adding accessories can be integrated as a part of the treatment chair. Examples of current potential accessories are: a scale to ensure optimised working procedures in institutions, a massage motor for increased comfort, USB power supply for patients light which can help both the carer and be used as reading light for patients. Only the imagination sets the limit to which accessories can be added to improve the lives of healthcare personnel and patients. 

Depending on your requirements, we have the right product portfolio offering great flexibility when it comes to specifying the most valuable system for you. Systems that among other things are known for their reliability and safety. All our systems are tested and approved as systems. This makes it easy for you to get your chair approved.


Depending on your needs for functionality and accessories, we provide different control box options. The software inside the control boxes can be customised or you can get standard software. OpenBus control boxes provide a high safety level and more alternatives enable service data to be stored in the control boxes to ensure that the chairs are up and running at all times.

You can choose among different OpenBus control boxes depending on your needs. The CO61 provides up to 4 channels and CB16 up to 5 channels. Both solutions ensure reliable movement and high safety. With a CB20, it is possible to add up to 6 actuators and more control units and accessories. Various different accessories and options are available depending on your needs.


Lifting columns such as the BL1 are great solutions for chairs due to the clean design and simple construction. No hands or legs can get caught between the moving parts adding a safety aspect. 

Lifting actuators for different load capacity are available. The LA31 is our silent and well-proven solution when handling high load, the LA34 is available for handling even higher load and the LA44 when handling highest load. All actuators are strong choices for chairs. 

As backrest or leg rest actuators, we recommend LA40, our extremely silent LA31, or our small and compact LA23 depending on your need for lifting capacity and your chair construction.


Controlling the chair can be done by using a handset or a control panel. Our HB80 or HB70 are good choices. The HB80 provides an ergonomic design and an optional magnet or hook. Our ACK panel can be integrated in for example an armrest.

Wishing for a differentiated way of controlling chairs, we recommend our FPP, enabling flexibility and easy reach ability for both treatment provider and those who undergo a treatment.  
Linear Actuator LA23 Linear Actuator LA40 Control Box CO61 Lifting Column BL1 Hand Control HB80
What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
What is a Control Box
The control box is the heart and brain of an actuator solution…
What is OpenBus™
OpenBus™ is an open digital communication platform…
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Want to discuss how you can benefit from an innovative actuator solution?