select
Systems for Patient Lifts

actuator Systems for patient lifts

Actuator systems for electric patient lifts and sit-to-stand lifts

Different types of systems for different types of needs! Whether you like a basic system for your patient lift, or an advanced system we have the right system for you.

A typical patient lift system is built up around 3-5 main products: the lifting actuator performing the actual movement of the patient, a leg spread actuator ensuring stability of the patient lifts, sometimes a third actuator is mounted to control the sling, the control box with battery controlling the movement and the control where you activate the required move. The specification of each of these products truly depends on your individual need and design ideas.

For inspiration, a typical patient lift would be built up around one of each category products. No matter what system you choose you will get a top class system that improves the quality of life for the user by improving safety and providing a reliable, smooth and quiet movement for the patients.

Choose LINAK for…

For more than a decade, LINAK has supplied dedicated systems for patient lifts. Systems that among other things are known for their reliability and safety. The healthcare personnel also appreciate the systems due to recognition and user-friendliness. 
 
When choosing a MEDLINE® & CARELINE® patient lift system there are many possible ways of combining an optimal system solution. LINAK provides flexibility and freedom of choice between many different options. Depending on your requirements, we have the right product portfolio offering great flexibility when it comes to specifying the most valuable system for you.

Safety is a key matter for LINAK and we incorporate safety wherever possible. All our control boxes ensure that the actuator always will cut off if there is too much load on the actuator and thereby ensuring safe lifts. Our lifting actuators have safety nuts ensuring safety even when the actuator is worn.

All our systems are tested and approved as systems. This makes it easy for you to get your patient lift approved. By choosing a LINAK system, you can easily live up to EN10535.

MEDLINE & CARELINE patient lift Control Boxes

The CBJ-Care is an intelligent solution enabling service data to be stored in the control box to ensure that the patient lifts are up and running at all times. Furthermore, the CBJ-Care can help remember service visits, provide extended information about the battery stage and add many other advantages. The CBJ1 enables two speed operation and soft start and soft stop of the lifting actuator to ensure a comfortable lift for the patients. If you need a basic control box with battery alarm, a CBJ2 is a good and reliable choice. Our elegant CBJ-Home adds design to the lift, but also features like easy and reliable adjustment of maximum weight.

All control boxes come with internal or external charger also enabling a wall charger option. Various different accessories and options are available depending on your needs.

MEDLINE & CARELINE patient lift Actuators

Lifting actuators for different load capacities are available. The LA31 and the LA43 are vailable when handling high load, the LA34 for handling even higher load and the LA44 when handling highest load. All actuators are strong choices for lifting the patients and developed for the purpose. 
 
As leg spread or sling control actuators we recommend our small and compact LA23, or the extremely silent LA31, our fitted and designed LA28 or our small LA12 depending on design wishes and patient lift construction. 

MEDLINE & CARELINE Hand Controls

Whether you look for a simple up-down control or an advanced control showing the battery status, service need or overload indicator you will find it in the MEDLINE & CARELINE product portfolio. It includes the HB30, the HB70 and the HB80. The HB80 provides an ergonomic design and an optional magnet or hook. The HD80 with battery indication, service indication and overload indicators is available for CBJ-Care.

The HB30 offers superior user experince with ergonomic perfection and one-hand operation. It comes with exchangeable cable and non-slip coating on the back for a better grip.
Linear Actuator LA23 Hand Control HB80 Linear Actuator LA44 Control Box CBJ-Care Linear Actuator LA31 CARELINE
What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
What is a Control Box
The control box is the heart and brain of an actuator solution…
What is a Control
The control is a unit used to control the movements of a LINAK actuator system…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Want to discuss how you can benefit from an innovative actuator solution?