Skip to main content

What you need

Whether you focus on machine design or machine control, find the resources that help you move your project forward:

Automation control cabinet with PLC and I/O modules for actuator integration

Automation engineer

Ready for direct integration. No gateways or converters – simply plug and play through a standard IO-Link master.

Get started easily. Go to Downloads for easy access to the IODD file and the IO-Link Interface User Manual.

Engineer integrating a 3D model into a machine design on a computer

Mechanical engineer

Need to validate the mechanical fit?

Find the actuator that best matches your application's requirements. Review specifications, compare available products, and access configurable 3D models to quickly validate dimensions, mounting options, and mechanical fit before creating your first mock-up.

Downloads

To simplify integration, the IODD file is available.

The file contains all necessary communication parameters and identity information for easy setup. Go to IODD-finder or download it here.

To adjust configuration parameters, use Actuator Connect – or configure directly in e.g. S7-PCT® by Siemens or LR DEVICE® by ifm.

Tip: Use Actuator Connect™ Demo Mode to explore available functions and configuration options without a physical actuator. For commissioning and troubleshooting, connect via cable to configure the actuator or generate a detailed diagnostics report.

Actuator Connect™

With the LINAK® Actuator Connect configurator it has never been easier to customise your I/O actuator.

Smarter motion. Everything built in.

What does smarter motion mean for an engineer designing compact automation? We asked one of our customers, Frank Nielsen, development engineer at SANOVO. For him, it means achieving precise, automatic changeovers without adding complexity.

Easy integration:

The LA21 actuators fit directly into the existing IO-Link and PLC environment, keeping recipe handling and control logic where the automation engineers expect it. “We already use IO-Link extensively at SANOVO, so it was a very natural choice,” Frank explains. “It makes integration simple and gives us strong possibilities for diagnostics.”

Smarter automation:

When the operator selects a recipe on the HMI, the PLC sends the required position setpoint. The actuators move precisely and repeatably while returning status and diagnostic information, enabling automatic changeovers at the push of a button.

Simpler machine design:

With the controller, interface, and key functions built into each compact actuator, SANOVO have removed mechanics, cylinders, and sensors. This has simplified the layout, assembly, and service while reducing component and labour costs.

We improve your life. For engineers like Frank Nielsen, that means less time spent on mechanics and programming – and more time to optimise machine performance.

What our customers say

Quote symbol
I have worked with IO-Link components for years and know how important it is to also have actuators, valves and drives with IO-Link communication. When I consult OEMs and end-users about automation solutions, the conversation always ends with the question: ”What is the easiest way to control and monitor our automation components?” The LINAK actuator with IO-Link communication is perfect for the customer who wants to build the digital factory where down-time is minimised with condition-based maintenance – driven by data. The machine builder gets the opportunity to offer remote diagnostics on component level (sensors or actuators) when all the components are integrated in the IO-Link system of the digital factory.
— Jens-Christian Praestegaard, Sales Engineer, ifm Electronics
Quote symbol
As a pioneer in the IoT and IO-Link world, SICK acknowledges the importance of introducing the physical motion world to the IoT market. So, we welcome LINAK to the world of IO-Link and we look forward to seeing the impact their motion solutions have on the customer need for sensor technology. It is now possible to set up smart sensors, which instantly detect, measure and react to sudden changes. Via the IO-Link communication, these sensors inform LINAK actuators to move to a specific position at a desired speed to improve the customer production. One of our main goals is to increase customers' OEE figures and this is where major players like LINAK can help us reach our goal.
— Henrik Bostrup – Market Product Manager, SICK Denmark

Products with IO-Link

LA37

Linear actuators

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm

LA36

Linear actuators

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

  • Max. load: 6,800 N
  • Max. speed: 160 mm/s
  • Stroke length: 100-1200 mm

LA33

Linear actuators

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm

LA25

Linear actuators

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

  • Max. load: 2,500 N
  • Max. speed: 25 mm/s
  • Stroke length: 20-600 mm

LA21

Linear actuators

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

  • Fast and accurate
  • Compact
  • Built to last

LA14

Linear actuators

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

  • Max. load: 750 N
  • Max. speed: 45 mm/s
  • Stroke length: 19-130 mm

LA77

Linear actuators

Powerful electric linear actuator designed to handle high loads and demanding environments. It delivers long-lasting reliability as well as a wide choice of industrial interfaces.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Extended service life

LA76

Linear actuators

Versatile electric linear actuator that delivers both robustness and long-term reliability. It excels in challenging environments and is a wise choice for a wide array of industrial machinery and applications that require high-level performance.

  • Max. load: 6,800 N
  • Max. speed: 142 mm/s
  • Extended service life

LC3 IC

Lifting columns

LC3 IC is a 3-stage electric lifting column that has been designed to easily incorporate heavy lifts into your automation projects. It offers flexible integration through a collection of interfaces, ensuring compatibility regardless of industry and applications. It is a ready-to-use lifting solution field-tested for robust, lasting industrial performance.

  • Ready-to-use lifting column
  • Supports a variety of interfaces
  • Parallel running of more columns
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.