select
 
Dual actuator systems for comfort furniture

dual actuator systems

Dual actuator systems for comfort furniture


Maximum free space
LINAK TWINDRIVE® is an “all-in-one” unit – two actuators in one unit with an integrated control box. The unit is extremely easy to blend in with for instance a comfort bed, without interfering with the overall design.

The TWINDRIVE dual actuator system has a low noise level as well as small built-in dimensions, which gives maximum free space underneath the bed.

TD is short for TWINDRIVE

LINAK dual actuators all start with the abbreviation TD. Which system you choose usually depends on your design requirements.
  • The TD32 is developed especially for leisure beds with box spring mattresses where a high level of force is needed to bend the mattress. Extra channels for massage motors are standard

  • With the TD33 it is possible to connect various accessories and extra/external linear actuators for functions like neck adjustment

  • TD4 is superior for bed designs with light mattresses where a moderate level of force is required, and come with wireless controls and app options. It features memory granting you several other optional functions

Plug & Play systems
Enjoy a Plug & Play™ solution
LINAK systems are true systems. This means everything fits together across the product portfolio - it is simply Plug & Play. All TD actuators are compatible with the various comfort furniture controls, allowing you optimal freedom of design.
What is a Control Box
The control box is the heart and brain of an actuator solution…
What is a Control
The control is a unit used to control the movements of a LINAK actuator system…
Doing Business with LINAK
We do not want to be merely another supplier to our customers..
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Need assistance finding the product that fits your specific requirements?