select
 
Systems with Columns

Systems with columns

WHEN FLEXIBILITY IS A MUST!

A column with motor housing is a perfect choice if you wish a column that is easy to integrate in a top frame and you would like to integrate several leg designs in your portfolio without having to change the desk construction each time. We have the right system for you whether you like a round design with a standard adjustment range DL8DL10 or a long adjustment range DL9, DL11 or a rectangular design with a standard adjustment range DL5, DL15 or a long adjustment range DL6, DL16.

Choose LINAK for…

For more than a decade, LINAK has supplied dedicated systems to office furniture manufacturers. Systems that among other things are known for their reliability and ultra quiet adjustment. 

When choosing a DESKLINE® system there are many possible ways of combining the optimal system solution for office desks and thereby providing the flexibility required by modern dynamic workplaces. Depending on your requirements, we have the right product portfolio offering great flexibility when it comes to specifying the most valuable system.

A typical desk system is built up around 3 products/units: the desk column or built-in actuator performing the actual movement, the control box controlling the movement and the control where you activate the required motion. The specification of each of these products truly depends on your individual need and design ideas.

Different types of systems for different types of needs!

For inspiration, a typical desk would be built up around one of these systems:
Systems based on columns with motor housing: meaning that the motor is an angled unit at the top of the product offering a simple way to build a top frame. Systems based on in-line columns: meaning that the motor unit is hidden inside the column offering you a design that will blend perfectly into a current design. And systems based on built-in actuators especially designed for easy integration in your own guidance to achieve the ultimate freedom when designing a desk.

No matter what system you choose you will get a top class system that improves the quality of life for the users by improving ergonomics and providing a reliable, smooth and ultra quiet adjustment of the desk.

COMPATIBLE DESKLINE CONTROL BOXES

All columns are compatible with the same control boxes CBD4, CBD5 and CBD6 ensuring optimised logistics. Independent on the type, the control box ensures an optimum parallel drive and a uniform, quiet sound whether the desk is loaded or not. Furthermore, the control box detects the type and the number of legs connected, which again optimises logistics.

COMPATIBLE DESKLINE CONTROLS

Whether you look for a simple up-down control or an advanced control showing the height of the desk and/or having the ability to store positions you will find it in the DESKLINE product portfolio. The control can be mounted on the front of the table DPA, DPB, DP, DP1C, DPF, DPF1C or integrated in the tabletop DPH, DPT all depending on your favourite design.
 
Lifting Column DL6 Control Box CBD4 Desk Panel DPF1C with Display
What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
What is a Control Box
The control box is the heart and brain of an actuator solution…
What is a Control
The control is a unit used to control the movements of a LINAK actuator system…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Want to discuss how you can benefit from an innovative actuator solution?