Kick & Click

Kick & Click

Halve the time spent on desk assembly

Traditionally, it takes 12 screws to mount the two columns of a typical height adjustable office desk to the top frame.

But with the LINAK Kick & Click™ mounting solution, the only screws you need are the ones attaching the tabletop. The rest is just ‘kick’ gently and ‘click’ – your desk is ready!
  Kick & Click

Using Kick & Click™ is easy and very intuitive. There are pictograms with guiding visuals on the product parts, and it is obvious where you need to ‘kick’ (or just push). The ‘click’ sound indicates that assembly is done correctly.

Be more efficient and save time
One thing is making it far easier to assemble your new height adjustable desk. Another is the amount of time saved when assembling numerous office desks.

A LINAK customer estimated the time spent on the job and it was almost halved:
"I estimate that we save around 10-12 minutes per desk assembled,” says V. Brokop from Franz Giesselmann GmbH in Germany.

“10-12 minutes may not seem as much, but when we for instance have an order for 150 desks the time saved is around 25 hours. That is a lot!”

Read the full case story: “Customer Saves Assembly Time With The New Innovative Kick & Click System”.

Three versions, several columns, a well of options
Whether you want to design a C- or a T-Desk there is literally countless ways to do so. LINAK Kick & Click comes in three versions – all with advantages of their own.

Kick & Click Versions

Kick & Click Base – for desk designs with customised rails and independent and flexible desk width. Preferred where stability is achieved via the tabletop.

Kick & Click Fixed – for desks with a fixed width of 1.20 m. Ideal to pick for touchdown or multi-user desks.

Kick & Click Adjustable – telescopic design for desk widths ranging from 1.40 m to 2.00 m. Great solutions if you operate with various designs.

LINAK focuses on making truly Plug & Play™ solutions. This includes a Kick & Click 3rd leg kit for large office desks.

With the increasing number of different columns in the DESKLIFT (DL) portfolio, the possibilities are multiple, leaving the designers and manufacturers with absolute freedom to design.

Kick & Click - Lifting Columns

Smart design is also green design
The entire solution is lightweight and easy to pack, making transport more cost-efficient, and all materials are recyclable.

Add to that LINAK PVC-free columns plus a control box with built-in ZERO™ Technology (zero standby power consumption) and you have a truly green adjustable desk solution.

We have made sure visible cables do not disturb your designs.

Once assembled all cables are easily hidden in ducts within the frame – again, no use of tools or clips.

Smart, fast, easy, green and quite simply cost-efficient.
  Kick & Click - Cable Management

For further information, please contact your local LINAK subsidiary or distributor.

DESKLINE Applications
See examples of DESKLINE applications.
Move to Improve
Moving is a part of life. And, it should not stop at the door of the office.
Freedom to design
If design is important to you, DESKLINE is your perfect partner.
Contact LINAK
Want to discuss how you can benefit from an innovative actuator solution?
Desk Stability
Stability is crucial when designing height adjustable desks.