This way it is possible to lift, adjust, tilt, push or pull heavy or hard-to-reach objects simply by pushing a button.
Additionally, actuators provide a safe, quiet and clean movement with accurate motion control. They are energy efficient and have a long lifetime with little or no maintenance.
Installing an actuator is very easy compared to e.g. hydraulic systems and it takes up much less space, as it has no pumps or hoses.
The ability of the actuators to adapt to specific needs ensures well-functioning solutions that are applied in many different aspects for a wide range of applications and products.
A LINAK® electric linear actuator consists of a motor, a gear and a spindle including a nut. A special version of the linear actuator is the built-in actuator meant for integration in a customer guidance. A complete LINAK actuator system solution includes one or more linear actuators, a control box and a control device to operate the actuators.

The lifting capacity of LINAK actuators range from 200N - 12,000N.