The controls are the units used when you want the LINAK system to perform a movement. They determine whether the control box makes the actuator or lifting column move up or down.
With or without memory
The LINAK controls are available with or without memory. Controls with memory give you the option to store more positions. This is very convenient when several different persons use the same facility.
Different types
Furthermore, there are many different types of LINAK controls. For example, the controls are available as handsets, foot switches, desk panels and attendent control panels. Some of the LINAK controls offer display (optional) for height indication. Moreover, all handsets are available in both black and grey.
The following controls / handsets can be used in various applications. For further technical information, please select one of the products listed below.
ACC
The ACC (Attendant Control Compact) is a compact box with up to 11 buttons that can be used as Handset keys or Lock-outs. The ACC is compatible with control boxes that use an OPENBUS™ interface e.g. CB20.
Data sheet
|
ACK

The revolutionary OPENBUS™ system makes it possible to use keypads as Attendant Controls or Handsets integrated in the bed side rails. The keypads are named ACK (Attendant Control Keypads).
Data sheet
|
ACO
The ACO (Attendant Control OPENBUS) is a cost optimised and compact unit with up to 15 buttons that can be used as Handset keys or Lock-outs.
Data sheet
|
ACL
The ACL (Attendant Control Lock) is fitted to beds for use where the patient positioning must be carefully controlled by the staff.
Data sheet
|
ACM
The ACM is a low-cost alternative to the ACP. It disconnects the function between handset and control box.
Data sheet
|
ACP
The ACP (Attendant Control Panel) is fitted to advanced hospital and care beds. It allows the nursing staff to retain direct control over critical functions.
Data sheet
|
CME
Clean Me & Check Me are systems to save resources, such as gives a signal when it is time to clean the bed or for an inspection.
Data sheet
|
|
|
DP
|
DPA
|
DPB

Desk Panel
- Basic compact unit
- Up and down movement
Data sheet
|
DPH

Desk panel
- Only up and down function
- Customised edition Data sheet
|
DPF
Desk panel
- Simple up and down or with memory
- Different ways of mounting
Data sheet
|
DPF1C
Desk panel with Display
- Up and down drive
- 3 memory positions
- Display with white LED Data sheet
|
DPT
Desk panel
- LED display for height indication
- 3 memory positions Data sheet
|
DP1C
Desk panel with display
- Memory function
- Displays height of desk Data sheet
|
DP1V + HB20
Desk panel DP1V and Handset HB20 for CBD4
- Infrared communication
- Wireless control system Data sheet
|
FS

The FS Foot Switch is developed and designed for individual or parallel control of up to four actuators.
Data sheet
|
FS2
The FS2 Foot Switch is designed to be mounted on a frame. It is available in a single version and a double version.
Data sheet
|
FPP
The FPP Flexible Patient Panel is a user-friendly control panel especially for elderly people, placed on a flexible arm to be mounted on the bed frame infront of the patients head.
Data sheet
|
HB10
The HB10 combines ergonomic design and functionality. HB10 is designed to operate with TWINDRIVE, LA27 and CB7.
Data sheet
|
HB10RF
The HB10RF gives the opportunity of integrating memory and infrared control with the TWINDRIVE TM RF systems for leisurebeds.
Data sheet
|
HB20

The HB20 gives the opportunity of integrating memory and infrared control with the TWINDRIVE actuators.
Data sheet
|
|
HB20RF
The HB20RF gives the opportunity of integrating memory, infrared, control for massage and a child lock function with the TWINDRIVE actuators.
Data sheet
|
HB40
The HB40 handsets are designed for use with LINAK control boxes controlling single actuators or up
to four actuators.
Data sheet
|
HB50
Handset up to 4 actuators. With memory. Applications: Hospital, patient care and industrial.
Data sheet
|
HB60

Handset up to 4 actuators.
To be used together with the LINAK HOMELINE® system (LA29, LA31, CB7, CB9) with or without memory.
Data sheet
|
HB70

The HB70 has an IP66 protection rating as standard and a range of options such as control of up to five actuators.
Data sheet
|
HB80

The HB80 is an ergonomic and easy to operate handset. This handset is the perfect choice with a CB20 OpenBus system.
Data sheet
|
HD80

The HD80 is a new handset with an optimized ergonomic design and functions that are activated via "dome" buttons.
Data sheet
|
HL70

The HL70 has an integrated lock function and is thereby an alternative to our present ACP.
Data sheet
|
HL80
The HL80 is with integrated locking of each row. Supports up to 5 rows / 10 buttons.
Data sheet
|
RF Receiver and Handset

Radio-Frequency based handset and receiver
- LINBUS communication interface
- Compatible with CBD4 and CBD5 Data sheet
|
WDP

|
|