Electric linear actuators are electromechanical units that convert low DC voltage from a control box into a linear movement. An electric linear actuator from LINAK® consists of three main elements; a motor, a gear and a spindle including a nut. A complete actuation solution for linear movement will include a control box and possibly more accessories - like for example hand controls.
Electric linear actuators are found in innumerable applications throughout the world. LINAK provides linear movement solutions in applications as diverse as
The electric linear actuators listed below can be used in various applications. For further technical information about the individual electric linear actuator, please find links below each picture. For a look inside an actuator, please press the LA31 cut-through or the LA34 cut-through.
LA27C

Max. thrust: 8000 N
Max. speed: 13 mm/s
Data sheet
|
LA27CS

Max. thrust: 6000 N
Max. speed: 15 mm/s
Data sheet
|
LA27 compatible with TD3

Max. thrust: 3000 N
Max. speed: 4.8 mm/s
Data sheet
|
LA28

Max. thrust: 3500 N
Max. speed: 46 mm/s
Data sheet
|
LA28 COMPACT

Max. thrust: 3500 N
Max. speed: 46 mm/s
Data sheet
|
LA29
Max. thrust: 6000 N
Max. speed: 30 mm/s
Data sheet
|
LA30

Max. thrust: 6000 N
Max. speed: 65 mm/s
Data sheet
|
LA31 CARELINE

Max. thrust: 6000 N
Max. speed: 33 mm/s
Data sheet
|
LA31 HOMELINE

Max. thrust: 6000 N
Max. speed: 27 mm/s
Data sheet
|
LA31 DESKLINE

Max. thrust: 2500 N
Max. speed: 43 mm/s
Data sheet
|
LA31 TECHLINE

Max. thrust: 6000 N
Max. speed: 33 mm/s
Data sheet
|
LA32

Max. thrust: 7500 N
Max. speed: 15 mm/s
Data sheet
|
LA34

Max. thrust: 10,000 N
Max. speed: 18 mm/s
Data sheet
|
LA35

Max. thrust: 6,000 N
Max. speed: 19 mm/s
Data sheet
|
LA36

Max. thrust: 10,000 N
Max. speed: 160 mm/s
Data sheet
|
LA44

Max. thrust: 12,000 N
Max. speed: 7 mm/s
Data sheet
|
DB4

Max. thrust: 1000 N
Max. speed: 43 mm/s
Data sheet
|
DB5

|
BB3

Max. thrust: 1600 N
Max. speed: 16 mm/s
Data sheet
|
|
|